1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Toyo Diamond Mount SeriesU1000

Toyo Diamond Mount SeriesU1000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 541.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is low-spring-constant vibration-proof rubber that uses the shear rigidity of rubber. The spring constant ratios in the vertical and horizontal directions can be selected as desired. This helps reduce both high-frequency and low-frequency vibrations. ■ Widely available for general purposes.

 
Part Number
U1240
U1340
U1360
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompressed Max. Load
(N)
Connection Screw d L
(mm)
Compressed Spring Constant: Kc
(N/mm)
Mounting Screw Length C
(mm)

฿ 541.71

TYG DIA MOUNT U1000 1 Piece(s) 5 Day(s) 325M82611520

฿ 716.33

TYG DIA MOUNT U1000 1 Piece(s) 3 Day(s) 440M10408830

฿ 724.72

TYG DIA MOUNT U1000 1 Piece(s) 3 Day(s) 685M104013530

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Applications Vibration Damping Proofing Connection Type Both ends threaded
Antivibration Rubber Type Saddle‐shape Color Black