1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lab Flexible Coupling RFH Type (RFH-125)

TYG RUB FLEX COUPLING RHF

Lab Flexible Coupling RFH Type (RFH-125)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The RFH type is a coupling has a reinforced fiber core body and both sides wrapped in rubber to make it exceptionally strong against bending fatigue.
[Features]
· Extremely flexible.
· Excellent in shock absorption and torsion damper performance.
· The structure is simple and easy to attach and remove.
· Lubrication-free, easy maintenance and economical.

 
Part Number
RFH-125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFeature Allowable Torque Range
(N·m)
Outermost diameter Da
(φ)
Full width L
(mm)
Main Body Material Allowable Torque
(N·m)
Allowable Lateral Misalignment Range
(mm)
Allowable eccentricity for both axes (Δh)
(mm)
Allowable Rotational Speed
(r/min)
Max. Rotational Speed Range
(r/min)
Allowable deviation angle for both axes (Δθ)
(deg)
Buffer Part Material Types Supported model number(s)

฿ 8,434.00

TYG RUB FLEX COUPLING RHF 1 Piece(s) 7 Day(s) Vibration Absorption50.01~100.0012580Steel981.1~3.01.2545004001~100003OthersSet-

Loading...

  1. 1

Basic Information

Application Standard Operating Temperature Range(°C) -10::60

Please check the type/dimensions/specifications of the part RFH-125 in the Lab Flexible Coupling RFH Type series.

Products with similar specification

Part Number
RFH-155
RFH-180
RFH-180-T
RFH-210
RFH-210-T
RFH-265
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipFeature Allowable Torque Range
(N·m)
Outermost diameter Da
(φ)
Full width L
(mm)
Main Body Material Allowable Torque
(N·m)
Allowable Lateral Misalignment Range
(mm)
Allowable eccentricity for both axes (Δh)
(mm)
Allowable Rotational Speed
(r/min)
Max. Rotational Speed Range
(r/min)
Allowable deviation angle for both axes (Δθ)
(deg)
Buffer Part Material Types Supported model number(s)

฿ 7,116.42

1 Piece(s) Same day Vibration Absorption100~Less than 500155100Steel1671.1~3.01.5542004001~100003OthersSet-

฿ 9,836.73

1 Piece(s) 3 Day(s) Vibration Absorption100~Less than 500180125Steel2941.1~3.01.835002001~40003OthersSet-

฿ 4,551.34

1 Piece(s) 7 Day(s) -100~Less than 500--[Resin] Rubber294--35002001~4000--TireRFH-180

฿ 16,774.90

1 Piece(s) 7 Day(s) Vibration Absorption100~Less than 500210140Steel4901.1~3.02.130002001~40003OthersSet-

฿ 6,935.49

1 Piece(s) 7 Day(s) -100~Less than 500--[Resin] Rubber490--30002001~4000--TireRFH-210

฿ 26,806.91

1 Piece(s) 7 Day(s) Vibration Absorption500~Less than 1000265160Steel9811.1~3.02.6525002001~40003OthersSet-