(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The RFH type is a coupling has a reinforced fiber core body and both sides wrapped in rubber to make it exceptionally strong against bending fatigue.
[Features]
· Extremely flexible.
· Excellent in shock absorption and torsion damper performance.
· The structure is simple and easy to attach and remove.
· Lubrication-free, easy maintenance and economical.
Part Number |
---|
RFH-550 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Feature | Allowable Torque Range (N·m) | Outermost diameter Da (φ) | Full width L (mm) | Main Body Material | Allowable Torque (N·m) | Allowable Lateral Misalignment Range (mm) | Allowable eccentricity for both axes (Δh) (mm) | Allowable Rotational Speed (r/min) | Max. Rotational Speed Range (r/min) | Allowable deviation angle for both axes (Δθ) (deg) | Buffer Part Material | Types | Supported model number(s) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | TYG RUB FLEX COUPLING RHF | 1 Piece(s) | Quote | Vibration Absorption | 5000~Less than 10000 | 550 | 355 | Steel | 9810 | 5.1~100 | 5.5 | 1100 | 1001~2000 | 3 | Others | Set | - |
Loading...
Application | Standard | Operating Temperature Range(°C) | -10::60 |
---|
How can we improve?
How can we improve?