1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Rubber-Flex Coupling RF Type (Part Number)

TYG RUB FLEX COUPLING RH

Rubber-Flex Coupling RF Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The RF type is a coupling that has a reinforced fiber core body and both faces have been coated in rubber to make it exceptionally strong against bending fatigue.
[Features]
· Extremely flexible.
· Excellent in shock absorption and torsion damper performance.
· The structure is simple and easy to attach and remove.
· Lubrication-free, easy maintenance and economical.

 
Part Number
RF-700
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFeature Allowable Torque Range
(N·m)
Outermost diameter Da
(φ)
Full width L
(mm)
Main Body Material Allowable Torque
(N·m)
Allowable Lateral Misalignment Range
(mm)
Allowable eccentricity for both axes (Δh)
(mm)
Allowable Rotational Speed
(r/min)
Max. Rotational Speed Range
(r/min)
Allowable deviation angle for both axes (Δθ)
(deg)
Buffer Part Material Types Supported model number(s)

฿ 100.00

TYG RUB FLEX COUPLING RH 1 Piece(s) Quote -Vibration Absorption10000~Less than 20000700460Steel196005.1~1007800301~10003OthersSet-

Loading...

  1. 1

Basic Information

Application Standard Operating Temperature Range(°C) -10::60