JIS B 2401-1 P (for Motion, Cylindrical Surface Mount and Flat Surface Mount)

Brand :
MORISEI

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Product Description

This O-ring can be used for dynamic applications and for cylindrical/flat surface mount.
The O Ring is a commonly employed sealing component found in automation machines across a wide range of industries.
[Feature]
● Inner Diameter Minimum/ Maximum (mm.) : 1.8 to 554.5
● Thickness (mm.) : 1.9, 2.4, 3.5, 5.7 and 8.4
● Material Code
Nitrile Rubber : NBR-90 (Class 1 B) or NBR-70-1 (Class 1 A) or NBR-70-2 (Class 2)
Silicon Rubber : VMQ-70 (Class 4 D)
Ethylene Propylene Rubber : EPDM-70
Fluoro Rubber : FKM-70 (Class 4 D) or FKM-90
[Application]
O-rings are utilized across multiple industries to prevent the leakage of fluids or gases for motion, cylindrical surface mount and flat surface mount)

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

JIS B 2401-1 P (for Motion, Cylindrical Surface Mount and Flat Surface Mount) | MORISEI | MISUMI Thailand