JASO F404 (for Motion, Cylindrical Surface Fixing and Flat Surface Mount)

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
JASO F404 (for Motion, Cylindrical Surface Fixing and Flat Surface Mount)
The O Ring is a commonly employed sealing component found in automation machines across a wide range of industries.
[Feature]
● Inner Diameter Minimum/ Maximum (mm.) : 11 to 149.6
● Thickness (mm.) : 1.9, 2.4 and 3.5
● Material Code
Nitrile Rubber : NBR-90 (Class 1 B) or NBR-70-1 (Class 1 A)
Silicon Rubber : VMQ-70 (Class 4 D)
Ethylene Propylene Rubber : EPDM-70
Fluoro Rubber : FKM-70 (Class 4 D)
[Application]
O-rings are utilized across multiple industries to prevent the leakage of fluids or gases for motion, cylindrical surface mount and flat surface mount)