(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A mechanical/dry multi-plate friction clutch that allows the user to arbitrarily set the preset torque.
[Features]
·Supports bi-directional rotation.
·Supports from low speed to high speed.
·Small inertia and light weight.
·Easy torque adjustment.
[Applications]
·strong control.
·Paper, web and roll drives.
·Laminator, coater
Part Number |
---|
MTLA-115-C-11X8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Structure | B1 (END1) Side hole diameter (mm) | B2 (END2) Side hole diameter (mm) | Details Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 24,409.73 | MAI1 TORQUE LIMITER | 1 Piece(s) | 11 Day(s) | 10 | [Standard] Non-Standard | 11 | 8 | C type (with set screw locking / coupling) |
Loading...
Function | Torque limiter | Type | Machine | Operating Condition | Dry |
---|---|---|---|---|---|
Environment, Applications | Standard | Rated Torque (Range)(N・m) | 0.01~30 | Detailed rated torque(N・m) | 0.56-11.27 |
Main Body Mounting Type | On-axis mounting (coil rotation) | Shaft Structure | Butt Weld | Number of Clutches | 1 |
Feature | Adjustable Torque Type | Cooling | Naturally Cooled | Acquired Standards | No |
How can we improve?
How can we improve?