(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A mechanical and dry multi-plate friction clutch that allows the user to set any preset torque.
[Features]
·Supports bi-directional rotation.
·Supports from low speed to high speed.
·Low inertia and light weight.
·Easy torque adjustment.
[Applications]
·strong control.
·Paper, web and roll drives.
·Laminator, coater
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Structure | B2 (END2) Side hole diameter (mm) | Details Type |
---|---|---|---|---|---|---|---|---|---|
฿ 20,033.00 | MAI1 TORQUE LIMITER | 1 Piece(s) | Quote | 10 | [Standard] Standard | 8 | AB type | ||
฿ 17,896.98 | MAI1 TORQUE LIMITER | 1 Piece(s) | 11 Day(s) | 10 | [Standard] Non-Standard | 9 | AB type | ||
฿ 17,896.98 | MAI1 TORQUE LIMITER | 1 Piece(s) | 11 Day(s) | 10 | [Standard] Non-Standard | 10 | AB type | ||
฿ 17,896.98 | MAI1 TORQUE LIMITER | 1 Piece(s) | 11 Day(s) | 10 | [Standard] Non-Standard | 11 | AB type | ||
฿ 17,896.98 | MAI1 TORQUE LIMITER | 1 Piece(s) | 11 Day(s) | 10 | [Standard] Non-Standard | 12 | AB type | ||
฿ 17,896.98 | MAI1 TORQUE LIMITER | 1 Piece(s) | 11 Day(s) | 10 | [Standard] Non-Standard | 13 | AB type | ||
฿ 17,896.98 | MAI1 TORQUE LIMITER | 1 Piece(s) | 11 Day(s) | 10 | [Standard] Non-Standard | 14 | AB type | ||
฿ 17,896.98 | MAI1 TORQUE LIMITER | 1 Piece(s) | 11 Day(s) | 10 | [Standard] Non-Standard | 15 | AB type | ||
฿ 17,896.98 | MAI1 TORQUE LIMITER | 1 Piece(s) | 11 Day(s) | 10 | [Standard] Non-Standard | 16 | AB type | ||
฿ 20,607.85 | MAI1 TORQUE LIMITER | 1 Piece(s) | 6 Day(s) | 10 | [Standard] Non-Standard | 6 | C type (with set screw locking / coupling) | ||
฿ 20,607.85 | MAI1 TORQUE LIMITER | 1 Piece(s) | 6 Day(s) | 10 | [Standard] Non-Standard | 7 | C type (with set screw locking / coupling) | ||
฿ 20,607.85 | MAI1 TORQUE LIMITER | 1 Piece(s) | 6 Day(s) | 10 | [Standard] Standard | 8 | C type (with set screw locking / coupling) | ||
฿ 20,607.85 | MAI1 TORQUE LIMITER | 1 Piece(s) | 6 Day(s) | 10 | [Standard] Non-Standard | 9 | C type (with set screw locking / coupling) | ||
฿ 20,607.85 | MAI1 TORQUE LIMITER | 1 Piece(s) | 6 Day(s) | 10 | [Standard] Non-Standard | 10 | C type (with set screw locking / coupling) | ||
฿ 20,607.85 | MAI1 TORQUE LIMITER | 1 Piece(s) | 6 Day(s) | 10 | [Standard] Non-Standard | 11 | C type (with set screw locking / coupling) | ||
฿ 20,607.85 | MAI1 TORQUE LIMITER | 1 Piece(s) | 6 Day(s) | 10 | [Standard] Non-Standard | 12 | C type (with set screw locking / coupling) | ||
฿ 21,133.11 | MAI1 TORQUE LIMITER | 1 Piece(s) | 6 Day(s) | 10 | [Standard] Non-Standard | 6 | D type (with clamping / coupling) | ||
฿ 21,133.11 | MAI1 TORQUE LIMITER | 1 Piece(s) | 6 Day(s) | 10 | [Standard] Non-Standard | 7 | D type (with clamping / coupling) | ||
฿ 21,133.11 | MAI1 TORQUE LIMITER | 1 Piece(s) | 6 Day(s) | 10 | [Standard] Standard | 8 | D type (with clamping / coupling) | ||
฿ 21,133.11 | MAI1 TORQUE LIMITER | 1 Piece(s) | 6 Day(s) | 10 | [Standard] Non-Standard | 9 | D type (with clamping / coupling) | ||
฿ 21,133.11 | MAI1 TORQUE LIMITER | 1 Piece(s) | 6 Day(s) | 10 | [Standard] Non-Standard | 10 | D type (with clamping / coupling) | ||
฿ 21,133.11 | MAI1 TORQUE LIMITER | 1 Piece(s) | 6 Day(s) | 10 | [Standard] Non-Standard | 11 | D type (with clamping / coupling) | ||
฿ 21,133.11 | MAI1 TORQUE LIMITER | 1 Piece(s) | 6 Day(s) | 10 | [Standard] Non-Standard | 12 | D type (with clamping / coupling) |
Loading...
Function | Torque limiter | Type | Machine | Operating Condition | Dry |
---|---|---|---|---|---|
Environment, Applications | Standard | Rated Torque (Range)(N・m) | 0.01~30 | Detailed rated torque(N・m) | 0.28-5.58 |
Main Body Mounting Type | On-axis mounting (coil rotation) | Shaft Structure | Butt Weld | Number of Clutches | 1 |
Feature | Adjustable Torque Type | Cooling | Naturally Cooled | Acquired Standards | No |
B1 (END1) Side hole diameter(mm) | 8 |
How can we improve?
How can we improve?