(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact and lightweight mechanical clutch with flexible torque setting.
[Features]
·All internal parts are non-magnetic, so there is no change in torque due to rust.
·There is about 2 degrees of backlash in the direction of rotation.
[Applications]
·Paper, web, roll feed drive, tension control, laminator, coater, continuous slip rotation, capping machine, bolt tightening device, overrun (overload) release device
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | B1 (END1) Side hole diameter (mm) | B2 (END2) Side hole diameter (mm) |
---|---|---|---|---|---|---|---|---|
฿ 11,018.18 | MAI1 CLUTCH | 1 Piece(s) | 7 Day(s) | 10 | 10 | No | ||
฿ 11,018.18 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 11 | No | ||
฿ 11,018.18 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 12 | No | ||
฿ 11,018.18 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 14 | No | ||
฿ 11,018.18 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 15 | No | ||
฿ 11,018.18 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 16 | No | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 10 | 10 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 10 | 11 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 10 | 12 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 10 | 13 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 10 | 14 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 10 | 15 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 10 | 16 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 10 | 17 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 10 | 18 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 10 | 19 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 10 | 20 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 11 | 10 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 11 | 11 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 11 | 12 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 11 | 13 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 11 | 14 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 11 | 15 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 11 | 16 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 11 | 17 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 11 | 18 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 11 | 19 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 11 | 20 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 12 | 10 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 12 | 11 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 12 | 12 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 12 | 13 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 12 | 14 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 12 | 15 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 12 | 16 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 12 | 17 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 12 | 18 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 12 | 19 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 12 | 20 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 14 | 10 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 14 | 11 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 14 | 12 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 14 | 13 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 14 | 14 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 14 | 15 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 14 | 16 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 14 | 17 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 14 | 18 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 14 | 19 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 14 | 20 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 15 | 10 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 15 | 11 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 15 | 12 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 15 | 13 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 15 | 14 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 15 | 15 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 15 | 16 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 15 | 17 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 15 | 18 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 15 | 19 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 15 | 20 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 16 | 10 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 16 | 11 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 16 | 12 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 16 | 13 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 16 | 14 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 16 | 15 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 16 | 16 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 16 | 17 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 16 | 18 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 16 | 19 | ||
฿ 12,362.44 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 16 | 20 | ||
฿ 13,782.66 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 10 | 8 | ||
฿ 13,782.66 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 10 | 9 | ||
฿ 13,782.66 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 10 | 10 | ||
฿ 13,782.66 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 10 | 11 | ||
฿ 13,782.66 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 10 | 12 | ||
฿ 13,782.66 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 10 | 13 | ||
฿ 13,782.66 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 10 | 14 | ||
฿ 13,782.66 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 10 | 15 | ||
฿ 13,782.66 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 10 | 16 | ||
฿ 13,782.66 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 10 | 17 | ||
฿ 13,782.66 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 10 | 18 | ||
฿ 13,782.66 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 10 | 19 | ||
฿ 13,782.66 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 10 | 20 | ||
฿ 13,782.66 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 11 | 8 | ||
฿ 13,782.66 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 11 | 9 | ||
฿ 13,782.66 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 11 | 10 | ||
฿ 13,782.66 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 11 | 11 | ||
฿ 13,782.66 | MAI1 CLUTCH | 1 Piece(s) | 9 Day(s) | 10 | 11 | 12 |
Loading...
Function | Clutch | Type | Machine | Operating Condition | Dry |
---|---|---|---|---|---|
Environment, Applications | Standard | Rated Torque (Range)(N・m) | 0.01~30 | Main Body Mounting Type | On-axis mounting (ball bearings) |
Shaft Structure | Through | Number of Clutches | 1 | Structure | Standard |
Feature | Standard | Cooling | Naturally Cooled | Operating Temperature Range(°C) | ::80 |
Acquired Standards | No |
How can we improve?
How can we improve?