(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Allowable torque range 0.05 to 1.00 / 1.01 to 3.00 / 3.01 to 5.00. ·High precision / high durability / backlash 0.
Feature | High accuracy / High durability / Backlash 0 | Allowable Misalignment | Angular Misalignment / Eccentricity | Application | Standard / Servo Motor / Stepping Motor / Encoder |
---|---|---|---|---|---|
Allowable Torque Range(N·m) | 1.01~3.00 | O.D. A(φ) | 28 | Overall Length W(mm) | 25.4 |
Main Body Material | Free-Cutting Brass | Allowable Torque(N·m) | 1.7 | Allowable Lateral Misalignment Range(mm) | 1.1~3.0 |
Allowable Lateral Misalignment(mm) | 1.3 | Max. Rotational Speed(r/min) | 5000 | Max. Rotational Speed Range(r/min) | 4001~10000 |
Allowable Angular Misalignment(deg) | 7.5 | Moment of Inertia(kg·m2) | 155.5x10-8 | Shaft fixing method (END1 side) | Set screws |
Shaft fixing method (END2 side) | Clamp |
Please check the type/dimensions/specifications of the part MLXMLC-27-6X6 in the Lateral / Coupling MLXMLC Series series.
How can we improve?
How can we improve?