1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lateral / Coupling MLL Series

MAI1 UNIVERSAL JOINT COUPLING

Lateral / Coupling MLL Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,724.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Zero backlash
·Simultaneous absorption of 1.3 mm eccentricity and 10 degree angular deflection (maximum)
·There is no fatigue fracture because it structurally absorbs misalignment of the shaft center.
·Ideal for cases where the distance between shafts is restricted
·Oil-free and excellent resistance to water, oil, and chemicals
·High electrical insulation, non-magnetic
·Complete immediate delivery system with standard inner diameter ⌀2 to ⌀16
·Combination type of inner diameter is also available
[Applications]
·servo yarn equipment: Robots, XY tables, tachogenerators, stepping motors, synchro motors, potentiometers, rotary solenoids, encoders, etc.
·Paper feed, disk feed, tape feed mechanism
·Wafer switches, valves, metering pumps, computers and terminal equipment, CAD, CAM
·Copiers, information equipment, communication equipment, recorders, medical equipment, MD equipment, precision equipment, X-ray equipment, instrumentation equipment, control equipment, remote control equipment, air conditioning equipment, environmental equipment, audio equipment, audiovisual equipment, radar, sonar, Fish finders, flow meters, vending machines, fuel injection valve control

 
Part Number
MLL-18-6X6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,724.51

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Feature High accuracy / High durability / Backlash 0 Allowable Misalignment Angular Misalignment / Eccentricity Application Standard / Servo Motor / Stepping Motor / Encoder
Allowable Torque Range(N·m) 0.05~1.00 O.D. A(φ) 18 Overall Length W(mm) 19.1
Main Body Material Aluminum Alloy Allowable Torque(N·m) 0.3 Allowable Lateral Misalignment Range(mm) 1.1~3.0
Allowable Lateral Misalignment(mm) 1.3 Allowable Angular Misalignment(deg) 10 Moment of Inertia(kg·m2) 20X10-8
Shaft fixing method (END1 side) Set screws Shaft fixing method (END2 side) Set screws

Please check the type/dimensions/specifications of the part MLL-18-6X6 in the Lateral / Coupling MLL Series series.