(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Zero backlash
·Simultaneous absorption of 1.3 mm eccentricity and 10 degree angular deflection (maximum)
·There is no fatigue fracture because it structurally absorbs misalignment of the shaft center.
·Ideal for cases where the distance between shafts is restricted
·Oil-free and excellent resistance to water, oil, and chemicals
·High electrical insulation, non-magnetic
·Complete immediate delivery system with standard inner diameter ⌀2 to ⌀16
·Combination type of inner diameter is also available
[Applications]
·servo yarn equipment: Robots, XY tables, tachogenerators, stepping motors, synchro motors, potentiometers, rotary solenoids, encoders, etc.
·Paper feed, disk feed, tape feed mechanism
·Wafer switches, valves, metering pumps, computers and terminal equipment, CAD, CAM
·Copiers, information equipment, communication equipment, recorders, medical equipment, MD equipment, precision equipment, X-ray equipment, instrumentation equipment, control equipment, remote control
·Air conditioning equipment, environmental equipment, audio equipment, audiovisual equipment, radar, sonar, fish finder, flow meter, vending machine, fuel injection valve control
Part Number |
---|
ML-18-2X2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N·m) | O.D. A (φ) | Overall Length W (mm) | Main Body Material | Allowable Torque (N·m) | Moment of Inertia (kg·m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,684.11 | MAI1 UNIVERSAL JOINT COUPLING | 1 Piece(s) | 9 Day(s) | 10 | 0.05~1.00 | 18 | 14.2 | Free-Cutting Brass | 0.3 | 20X10-8 |
Loading...
Feature | High accuracy / High durability / Backlash 0 | Allowable Misalignment | Angular Misalignment / Eccentricity | Application | Standard / Servo Motor / Stepping Motor / Encoder |
---|---|---|---|---|---|
Allowable Lateral Misalignment Range(mm) | 1.1~3.0 | Allowable Lateral Misalignment(mm) | 1.3 | Allowable Angular Misalignment(deg) | 10 |
Shaft fixing method (END1 side) | Set screws | Shaft fixing method (END2 side) | Set screws |
Please check the type/dimensions/specifications of the part ML-18-2X2 in the Lateral / Coupling ML Series series.
Part Number |
---|
ML-18-2X3 |
ML-18-2X4 |
ML-18-2X5 |
ML-18-3X3 |
ML-18-3X4 |
ML-18-3X5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N·m) | O.D. A (φ) | Overall Length W (mm) | Main Body Material | Allowable Torque (N·m) | Moment of Inertia (kg·m2) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,778.79 | 1 Piece(s) | 9 Day(s) | 10 | 0.05~1.00 | 18 | 14.2 | Free-Cutting Brass | 0.3 | 20X10-8 | ||
฿ 1,778.79 | 1 Piece(s) | 9 Day(s) | 10 | 0.05~1.00 | 18 | 14.2 | Free-Cutting Brass | 0.3 | 20X10-8 | ||
฿ 1,778.79 | 1 Piece(s) | 9 Day(s) | 10 | 0.05~1.00 | 18 | 14.2 | Free-Cutting Brass | 0.3 | 20X10-8 | ||
฿ 1,684.11 | 1 Piece(s) | 5 Day(s) | 10 | 0.05~1.00 | 18 | 14.2 | Free-Cutting Brass | 0.3 | 20X10-8 | ||
฿ 1,778.79 | 1 Piece(s) | 9 Day(s) | 10 | 0.05~1.00 | 18 | 14.2 | Free-Cutting Brass | 0.3 | 20X10-8 | ||
฿ 1,778.79 | 1 Piece(s) | 9 Day(s) | 10 | 0.05~1.00 | 18 | 14.2 | Free-Cutting Brass | 0.3 | 20X10-8 |
How can we improve?
How can we improve?