1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Oldham Couplings MJ series  (Part Number)

MAI1 OLDHAM COUPLING

Oldham Couplings MJ series 
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 190.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Oldham Couplings MJ series
· Oldham Couplings are 3-part couplings consisting of 2 hubs and 1 torque disc.
· 2 hubs materials are Aluminum Alloy and Free-cutting brass.
· 3 methods surface treatment solution for hubs are non-chromium chemical conversion treatment, Anodization and Electroless nickel plating.
· Torque disc materials are Polyacetal, Nylon and PEEK.
· Shaft Fastening Method: Set screw type.
· MJ series size: 6 to 57.
· Allowable Angular misalignment 1 degree.
· All through hole hubs MJ-50 and 57 with keyways standard (JIS B13101-1996)

 
Part Number
MJ-57-28X28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Allowable Misalignment Body Material Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Buffer Material Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Specifications

฿ 7,190.24

MAI1 OLDHAM COUPLING 1 Piece(s) 7 Day(s) 1028285777.820.01~50.00Angular Misalignment / Eccentricity[Aluminum] Aluminum Alloy37.5175.1~100Polyacetal-12410X10-8Set screw locking

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard / Servo Motor / Stepping Motor / Encoder Features High accuracy / High durability / Backlash 0 / Vibration Absorption

Please check the type/dimensions/specifications of the part MJ-57-28X28 in the Oldham Couplings MJ series  series.

Products with similar specification

Part Number
MJ-13-3X4
MJ-13-3X5
MJ-13-3X6
MJ-57-28X30
MJ-57-30X30
MJ-57-T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Allowable Misalignment Body Material Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Buffer Material Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Specifications

฿ 1,381.39

1 Piece(s) 7 Day(s) 103412.715.90.05~1.00Angular Misalignment / EccentricityFree-Cutting Brass0.511.61.1~3.0Polyacetal-26X10-8Set screw locking

฿ 1,381.39

1 Piece(s) 7 Day(s) 103512.715.90.05~1.00Angular Misalignment / EccentricityFree-Cutting Brass0.511.61.1~3.0Polyacetal-26X10-8Set screw locking

฿ 1,381.39

1 Piece(s) 7 Day(s) 103612.715.90.05~1.00Angular Misalignment / EccentricityFree-Cutting Brass0.511.61.1~3.0Polyacetal-26X10-8Set screw locking

฿ 7,311.46

1 Piece(s) 7 Day(s) 1028305777.820.01~50.00Angular Misalignment / Eccentricity[Aluminum] Aluminum Alloy37.5175.1~100Polyacetal-12410X10-8Set screw locking

฿ 7,190.24

1 Piece(s) 7 Day(s) 1030305777.820.01~50.00Angular Misalignment / Eccentricity[Aluminum] Aluminum Alloy37.5175.1~100Polyacetal-12410X10-8Set screw locking

฿ 895.76

1 Piece(s) 3 Day(s) 10--5720.2-No[Aluminum] Aluminum Alloy-17-Polyacetal--Individual torque disk