(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Oldham Couplings MJ series
· Oldham Couplings are 3-part couplings consisting of 2 hubs and 1 torque disc.
· 2 hubs materials are Aluminum Alloy and Free-cutting brass.
· 3 methods surface treatment solution for hubs are non-chromium chemical conversion treatment, Anodization and Electroless nickel plating.
· Torque disc materials are Polyacetal, Nylon and PEEK.
· Shaft Fastening Method: Set screw type.
· MJ series size: 6 to 57.
· Allowable Angular misalignment 1 degree.
· All through hole hubs MJ-50 and 57 with keyways standard (JIS B13101-1996)
Part Number |
---|
MJ-57-17X25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Torque Range (N•m) | Allowable Misalignment | Body Material | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Buffer Material | Operating Temperature Range (°C) | Moment of Inertia (kg・m2) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,311.46 | MAI1 OLDHAM COUPLING | 1 Piece(s) | 7 Day(s) | 10 | 17 | 25 | 57 | 77.8 | 20.01~50.00 | Angular Misalignment / Eccentricity | [Aluminum] Aluminum Alloy | 37.5 | 1 | 7 | 5.1~100 | Polyacetal | - | 12410X10-8 | Set screw locking |
Loading...
Type | Oldham Type | Application | Standard / Servo Motor / Stepping Motor / Encoder | Features | High accuracy / High durability / Backlash 0 / Vibration Absorption |
---|
Please check the type/dimensions/specifications of the part MJ-57-17X25 in the Oldham Couplings MJ series series.
Part Number |
---|
MJ-13-3X4 |
MJ-13-3X5 |
MJ-13-3X6 |
MJ-57-17X28 |
MJ-57-17X30 |
MJ-57-18X18 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Torque Range (N•m) | Allowable Misalignment | Body Material | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Buffer Material | Operating Temperature Range (°C) | Moment of Inertia (kg・m2) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,381.39 | 1 Piece(s) | 7 Day(s) | 10 | 3 | 4 | 12.7 | 15.9 | 0.05~1.00 | Angular Misalignment / Eccentricity | Free-Cutting Brass | 0.5 | 1 | 1.6 | 1.1~3.0 | Polyacetal | - | 26X10-8 | Set screw locking | ||
฿ 1,381.39 | 1 Piece(s) | 7 Day(s) | 10 | 3 | 5 | 12.7 | 15.9 | 0.05~1.00 | Angular Misalignment / Eccentricity | Free-Cutting Brass | 0.5 | 1 | 1.6 | 1.1~3.0 | Polyacetal | - | 26X10-8 | Set screw locking | ||
฿ 1,381.39 | 1 Piece(s) | 7 Day(s) | 10 | 3 | 6 | 12.7 | 15.9 | 0.05~1.00 | Angular Misalignment / Eccentricity | Free-Cutting Brass | 0.5 | 1 | 1.6 | 1.1~3.0 | Polyacetal | - | 26X10-8 | Set screw locking | ||
฿ 7,311.46 | 1 Piece(s) | 7 Day(s) | 10 | 17 | 28 | 57 | 77.8 | 20.01~50.00 | Angular Misalignment / Eccentricity | [Aluminum] Aluminum Alloy | 37.5 | 1 | 7 | 5.1~100 | Polyacetal | - | 12410X10-8 | Set screw locking | ||
฿ 7,311.46 | 1 Piece(s) | 7 Day(s) | 10 | 17 | 30 | 57 | 77.8 | 20.01~50.00 | Angular Misalignment / Eccentricity | [Aluminum] Aluminum Alloy | 37.5 | 1 | 7 | 5.1~100 | Polyacetal | - | 12410X10-8 | Set screw locking | ||
฿ 7,190.24 | 1 Piece(s) | 7 Day(s) | 10 | 18 | 18 | 57 | 77.8 | 20.01~50.00 | Angular Misalignment / Eccentricity | [Aluminum] Aluminum Alloy | 37.5 | 1 | 7 | 5.1~100 | Polyacetal | - | 12410X10-8 | Set screw locking |
How can we improve?
How can we improve?