1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Miniature Bellows Coupling MBC Series (MBC-L-19-8X8)

MAI1 BELLOWS COUPLING

Miniature Bellows Coupling MBC Series (MBC-L-19-8X8)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・Zero backlash
・High rigidity, flexibly supports eccentricity, declination, and axial displacement
・Supports high-speed rotation (usually 10,000 RPM)
・Movable parts None
・Low moment of inertia
・Inner diameter Φ3 to Φ20
・Torque 1.0Nm to 12.5Nm
[Applications]
・Places that require high speed rotation
・High resolution, position Places where reproducibility is required - High-speed servo motors, pulse motors, scanners, positioning devices, meter measurement valves, etc.

 
Part Number
MBC-L-19-8X8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Moment of Inertia
(kg・m2)

฿ 3,948.27

MAI1 BELLOWS COUPLING 1 Piece(s) 11 Day(s) 10882043.61.01~3.002.51.30.20.02~0.290X10-8

Loading...

  1. 1

Basic Information

Type Bellows Type Application Standard / Servo Motor / Stepping Motor / Encoder Features High torsional rigidity / High accuracy / Backlash 0 / Low Inertia Moment / Small
Allowable Misalignment Angular Misalignment / Eccentricity Max. Rotational Speed Range(r/min) 4001~10000 Body Material A2011T3 and A2011T8
Max. Rotational Speed(r/min) 10000 Bellows Material Stainless steel / steel Shaft fixing method (END1 side) Clamp
Shaft fixing method (END2 side) Clamp

Please check the type/dimensions/specifications of the part MBC-L-19-8X8 in the Miniature Bellows Coupling MBC Series series.

Products with similar specification

Part Number
MBC-L-25-5X10
MBC-L-25-7X10
MBC-L-33-8X8
MBC-L-41-10X13
MBC-L-41-10X20
MBC-L-41-11X18
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Moment of Inertia
(kg・m2)

฿ 4,475.95

1 Piece(s) 11 Day(s) 105102653.23.01~5.0041.30.20.02~0.2350X10-8

฿ 4,475.95

1 Piece(s) 11 Day(s) 107102653.23.01~5.0041.30.20.02~0.2350X10-8

฿ 4,762.41

1 Piece(s) 11 Day(s) 10883456.65.01~10.009.41.50.30.21~0.40938X10-8

฿ 5,374.85

1 Piece(s) 18 Day(s) 10101341.070.710.01~20.0012.51.80.50.41~1.02377X10-8

฿ 5,374.85

1 Piece(s) 18 Day(s) 10102041.070.710.01~20.0012.51.80.50.41~1.02377X10-8

฿ 5,374.85

1 Piece(s) 18 Day(s) 10111841.070.710.01~20.0012.51.80.50.41~1.02377X10-8