1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless steel ladle [HS]

Stainless steel ladle [HS]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,061.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· Made completely of stainless steel. Extremely hygienic.
· Three handle lengths are available.

 
Part Number
HS-0.5-L250
HS-1-L250
HS-2-L250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(L)
I.D. D
(mm)
Height H
(mm)

฿ 2,241.94

NIO PRESSURE TANK 1 Piece(s) 8 Day(s) 100.512580

฿ 2,061.45

NIO PRESSURE TANK 1 Piece(s) 3 Day(s) 10115285

฿ 2,447.58

NIO PRESSURE TANK 1 Piece(s) 8 Day(s) 102177105

Loading...

  1. 1

Basic Information

Handle Length(mm) 250

Frequently Asked Questions (FAQ)

Question: Can the handle be marked?
Answer: Text (management numbers, product name, company name, etc.), logos, etc. as requested can be printed via laser marking.
Question: Can the handle length be changed?
Answer: Length changes are available as custom orders.