1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Bucket Lid [BAF]

Stainless Steel Bucket Lid [BAF]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,812.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

 
Part Number
BAF-10
BAF-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. D
(mm)

฿ 3,812.97

NIO PRESSURE TANK 1 Piece(s) 8 Day(s) 10282

฿ 3,866.71

NIO PRESSURE TANK 1 Piece(s) 8 Day(s) 10328

Loading...

  1. 1

Basic Information

Capacity(L) No Height H(mm) 18

Frequently Asked Questions (FAQ)

Question: Can I buy the product with a minimum of 1 piece?
Answer: Yes.
Question: Is drilling or mounting parts possible?
Answer: Manufacturing is possible via custom order.