1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sanitary beaker [BK-SMA]

Sanitary beaker [BK-SMA]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,396.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· Welded around the entire circumference, ensuring that no cleaning liquids or contaminants can accumulate.
· Both the beaker's main body and handle are made using corrosion-resistant SU316L material.

Features

●It is excellent in corrosion resistance because the material is all 316L materials.

Specification

●SPQ(piece):1
●Inner and Outer Buffing

Materials

●Stainless Steel(SUS316L)
Part Number
BK-SMA-1
BK-SMA-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(L)
I.D. D
(mm)
Height H
(mm)

฿ 6,396.23

NIO PRESSURE TANK 1 Piece(s) 8 Day(s) 101110135

฿ 6,439.76

NIO PRESSURE TANK 1 Piece(s) 8 Day(s) 102140160

Loading...

  1. 1