1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ferrule-type large mouthed bottle [PSH/PSF]

NIO PRESSURE TANK

Ferrule-type large mouthed bottle [PSH/PSF]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,606.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· An airtight bottle with excellent impact/shock resistance.
· An airtight bottle that is tightened with a clamp band.
· Different mouth diameters and gaskets are available for different applications and contents.

Part Number
PSH-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 14,606.29

NIO PRESSURE TANK 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1
 

Basic Information

Capacity(L) 5 I.D. D1(mm) 160 Height H1(mm) 313
Full height H2(mm) 324 Opening Ferrule 4S

Please check the type/dimensions/specifications of the part PSH-16 in the Ferrule-type large mouthed bottle [PSH/PSF] series.