1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Stainless steel large mouthed bottle [PSW]

Stainless steel large mouthed bottle [PSW]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,955.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· Unlike with PS bottles, it features a large mouth diameter. Furthermore, the inner surfaces of the container have been buff polished.
· Its large mouth diameter (ø91 mm) makes it easy to pour in and remove contents and easy to clean.

 
Part Number
PSW-12
PSW-16
PSW-21
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(L)
I.D. D1
(mm)
Height H1
(mm)
Full height H2
(mm)

฿ 15,955.56

NIO PRESSURE TANK 1 Piece(s) 8 Day(s) 102120215218

฿ 16,448.89

NIO PRESSURE TANK 1 Piece(s) 8 Day(s) 105160308311

฿ 19,668.45

NIO PRESSURE TANK 1 Piece(s) 8 Day(s) 1010210373376

Loading...

  1. 1

Frequently Asked Questions (FAQ)

Question: Can the container be marked?
Answer: Text (management numbers, product name, company name, etc.), logos, etc. as requested can be printed via laser marking.
Question: Is it possible to attach a handle?
Answer: A handle can be mounted upon request.