1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Specialized Cart (SUS urethane cart) for Tapered Containers [KMS-TP]

Specialized Cart (SUS urethane cart) for Tapered Containers [KMS-TP]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,958.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

 
Part Number
KMS-43-TP
KMS-47-TP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Container Size I.D. D
(mm)

฿ 11,387.12

NIO PRESSURE TANK 1 Piece(s) 8 Day(s) TP-43418

฿ 10,958.74

NIO PRESSURE TANK 1 Piece(s) 8 Day(s) TP-47/47H460

Loading...

  1. 1

Basic Information

Height H1(mm) 101 Full height H2(mm) 136 Wheel Diameter ф(mm) 75
Load Capacity(kg) 259