1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dolly for transport (SUS urethane wheels) [KMS-565 to 77H]

NIO PRESSURE TANK

Dolly for transport (SUS urethane wheels) [KMS-565 to 77H]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 34,682.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· A dedicated cart for straight containers (ST/CTH/CTB/STB/SMA).
· The casters feature stoppers for fixing the cart in place.
· Sizes 30 to 47 are lightweight plate-type carts formed by drawing (fabrication).
· Sizes 565 to 77H are angled types with a focus on strength.
· The KMS nylon urethane wheels will not easily damage stainless steel fittings or floors.

 
Part Number
KMS-565
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 34,682.00

NIO PRESSURE TANK 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Applicable Container Size 565/565H I.D. D(mm) 578 Height H1(mm) 135
Full height H2(mm) 170 Wheel Diameter ф(mm) 100 Load Capacity(kg) 390

Please check the type/dimensions/specifications of the part KMS-565 in the Dolly for transport (SUS urethane wheels) [KMS-565 to 77H] series.

Frequently Asked Questions (FAQ)

Question: What is the difference between the [KM] and [KMS] part numbers?
Answer: The caster material is different. [KM] (Bracket: SS unichrome plating/wheels: rubber) [KMS] (Bracket: SUS 304/wheels: nylon urethane/stopper: nylon 6 and 30% fiberglass)