1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dolly for transport (SUS urethane wheels) [KMS-30 to 47]

Dolly for transport (SUS urethane wheels) [KMS-30 to 47]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,508.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A platform truck with a brake that is convenient for moving containers. [Materials]Platform truck: SUS304, caster bracket: SUS304

Features

●A trolley for straight tanks(CTL, CTLK, CTH, CTB, ST). (not compatible for tapered tanks)

Specification

●Outer Diameter x H(mm):377 x 125
●Inner Diameter(mm):367
●Height of Plate/Frame(mm):33
●Shape:Countersunk Head
●Compatible Tank:For 36L
●Wheel Diameter(mm):65
●SPQ(piece):3
●Flexible Caster x 2, Caster with Flexible Stopper x 2

Materials

●Stainless Steel(SUS304)
●Caster Brackets: Stainless Steel, Stopper: 6 Nylon + 30% Glass Fiber
●Wheel: Nylon Urethane
Part Number
KMS-30
KMS-33
KMS-36
KMS-39
KMS-43
KMS-47
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Container Size I.D. D
(mm)
Height H1
(mm)
Full height H2
(mm)
Wheel Diameter ф
(mm)
Load Capacity
(kg)

฿ 10,601.00

NIO PRESSURE TANK 1 Piece(s) 12 Day(s) 303069312565227

฿ 7,508.58

NIO PRESSURE TANK 1 Piece(s) 8 Day(s) 333359312565227

฿ 7,686.58

NIO PRESSURE TANK 1 Piece(s) 8 Day(s) 363679312565227

฿ 8,045.66

NIO PRESSURE TANK 1 Piece(s) 3 Day(s) 393949312565227

฿ 8,395.60

NIO PRESSURE TANK 1 Piece(s) 8 Day(s) 4343710113675259

฿ 9,707.50

NIO PRESSURE TANK 1 Piece(s) 8 Day(s) 47/47H47710113675259

Loading...

  1. 1