1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dolly for transport (SS rubber wheels) [KM-30 to 47] (KM-47)

NIO PRESSURE TANK

Dolly for transport (SS rubber wheels) [KM-30 to 47] (KM-47)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· A dolly cart with stoppers. Ideal for transporting containers.
· A dedicated cart for straight containers (ST/CTH/CTB/STB/SMA).
· The casters feature stoppers for fixing the cart in place.
· Sizes 30 to 47 are lightweight plate-type carts formed by drawing (fabrication).
· Sizes 565 to 77H are angled types with a focus on strength.
· The KMS nylon urethane wheels will not easily damage stainless steel fittings or floors.

Features

●A trolley for straight tanks(CTL, CTLK, CTH, CTB, ST). (not compatible for tapered tanks)

Specification

●Height of Plate/Frame(mm):33
●Shape:Countersunk Head
●SPQ(piece):5
●Flexible Caster x 2, Caster with Flexible Stopper x 2

Materials

●Stainless Steel(SUS304)
●Caster Brackets: Steel (surface treatment: unichrome plated)
●Wheel: Rubber
Part Number
KM-47
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Container Size I.D. D
(mm)
Height H1
(mm)
Full height H2
(mm)
Wheel Diameter ф
(mm)
Load Capacity
(kg)

฿ 5,287.52

NIO PRESSURE TANK 1 Piece(s) 8 Day(s) 47/47H47710313875179

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part KM-47 in the Dolly for transport (SS rubber wheels) [KM-30 to 47] series.

Products with similar specification

Part Number
KM-30
KM-33
KM-36
KM-39
KM-43
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Container Size I.D. D
(mm)
Height H1
(mm)
Full height H2
(mm)
Wheel Diameter ф
(mm)
Load Capacity
(kg)

฿ 4,053.00

1 Piece(s) 40 Day(s) 303067310550112

฿ 2,686.42

1 Piece(s) 8 Day(s) 333357310550112

฿ 3,678.51

1 Piece(s) 8 Day(s) 363679012265163

฿ 4,322.10

1 Piece(s) 8 Day(s) 393949012265163

฿ 4,687.03

1 Piece(s) 8 Day(s) 4343710313875179