1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Peep window [NM]

Peep window [NM]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,024.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· A peep window for mounting on to ferrules.
· A user-friendly type that can be disassembled for cleaning.

 
Part Number
NM-1.5S
NM-2S
NM-3SSALE
NM-4S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFerule

฿ 4,024.26

NIO TANK RELATED ITEM 1 Piece(s) 8 Day(s) 101S

฿ 4,166.71

NIO TANK RELATED ITEM 1 Piece(s) 8 Day(s) 102S

฿ 5,251.38

฿ 2,912.94

TANK RELATED ITEM 1 Piece(s) Same day 103S

฿ 6,463.50

NIO TANK RELATED ITEM 1 Piece(s) 3 Day(s) 104S

Loading...

  1. 1

Basic Information

Type Peep Window Material SUS304