1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single taper-type sealed container, clip type [KTT-CTH]

NIO OPEN TANK

Single taper-type sealed container, clip type [KTT-CTH]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 51,415.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· A storage and discharge container with a sloped base panel.
· The base panel is sloped in the direction at which the contents are discharged, enabling a full discharge of the liquid contents.
· The discharge port is on the side surface of the container, enabling shorter piping to be configured.
· The seal is made using silicone rubber and complies with the Food Sanitation Act of Japan.
· Manufactured with a panel thickness of just t1.0 to t2.0, making it easier to handle when moving or when cleaning the container.
· The corners on the bottom have been rounded, making it difficult for dirt to accumulate.

Part Number
KTT-CTH-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 51,415.48

NIO OPEN TANK 1 Piece(s) 35 Day(s) 10

Loading...

  1. 1
 

Basic Information

Type Open-Top Tanks Agitators None Capacity(L) 20
I.D. D(mm) 300 Inner Height(mm) 320

Please check the type/dimensions/specifications of the part KTT-CTH-30 in the Single taper-type sealed container, clip type [KTT-CTH] series.

Frequently Asked Questions (FAQ)

Question: Can the container material be changed?
Answer: Yes. SUS316L is available.
Question: Is there any product with corrosion resistance?
Answer: Fluororesin (Teflon) coating surface treatment is available.