1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sealed container with rib [CTL-R]

NIO OPEN TANK

Sealed container with rib [CTL-R]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 31,075.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· The gusset becomes non-slip when mounted to the reverse lifter.
· Install along with a discharge chute to turn into a reverse discharge container.
· Increases the strength of the container.

 
Part Number
CTL-R-565
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 31,075.86

NIO OPEN TANK 1 Piece(s) 17 Day(s) 10

Loading...

  1. 1

Basic Information

Type Open-Top Tanks Agitators None Capacity(L) 150
I.D. D(mm) 565 Height H (H1)(mm) 598

Please check the type/dimensions/specifications of the part CTL-R-565 in the Sealed container with rib [CTL-R] series.

Frequently Asked Questions (FAQ)

Question: Can the edge wrapping part be welded around the circumference (curl sealing)?
Answer: Yes. It can be produced by a sanitary specification.
Question: Is it possible to change the rib position and intervals?
Answer: Yes. Custom orders are available to suit the machinery, etc. in use.