1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sealed container with padlock [CTLK]

NIO OPEN TANK

Sealed container with padlock [CTLK]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,201.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· Prevents contact by a third party and prevents unauthorized use.
· Prevents the lever band from coming off due to impact or shock when moving.

Part Number
CTLK-47
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,201.02

NIO OPEN TANK 1 Piece(s) 8 Day(s)

Loading...

  1. 1
 

Basic Information

Type Open-Top Tanks Agitators None Capacity(L) 80
I.D. D(mm) 470 Height H (H1)(mm) 470

Please check the type/dimensions/specifications of the part CTLK-47 in the Sealed container with padlock [CTLK] series.