1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sealed container with ball valve [CTHV]

Sealed container with ball valve [CTHV]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,475.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· Ideal for subdividing.
· The valve is made of stainless steel and the valve seal of PTFE, giving it excellent chemical resistance.
· The container for the CTHV is airtight and so contents do not spill if moved.
· The nozzle tip is threaded, enabling it to be connected to other items.

 
Part Number
CTHV-18
CTHV-21
CTHV-24
CTHV-27
CTHV-30
CTHV-33
CTHV-36
CTHV-43
CTHV-47H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(L)
I.D. D
(mm)
Height H (H1)
(mm)

฿ 12,305.53

NIO OPEN TANK 1 Piece(s) 8 Day(s) 4180180

฿ 11,475.93

NIO OPEN TANK 1 Piece(s) 8 Day(s) 7210210

฿ 12,878.29

NIO OPEN TANK 1 Piece(s) 8 Day(s) 10240240

฿ 15,197.45

NIO OPEN TANK 1 Piece(s) 8 Day(s) 15270270

฿ 16,081.54

NIO OPEN TANK 1 Piece(s) 8 Day(s) 20300300

฿ 18,135.37

NIO OPEN TANK 1 Piece(s) 8 Day(s) 25330330

฿ 20,331.18

NIO OPEN TANK 1 Piece(s) 8 Day(s) 36360360

฿ 22,666.93

NIO OPEN TANK 1 Piece(s) 8 Day(s) 65430450

฿ 28,639.08

NIO OPEN TANK 1 Piece(s) 8 Day(s) 100470600

Loading...

  1. 1

Basic Information

Type Open-Top Tanks Agitators None