1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

L-type silicon packing [PQL]

NIO OPEN TANK

L-type silicon packing [PQL]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,217.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· A dedicated seal for CTL type airtight containers.
· Designed to be fitted to the inner side of the lid, ensuring that it does not obstruct the emptying of contents from the container.

 
Part Number
PQL-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,217.52

NIO OPEN TANK 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Type Gasket Agitators None O.D.(mm) 306
Packing color Clear

Frequently Asked Questions (FAQ)

Question: Can it be made of materials other than silicone rubber?
Answer: Options include FKM (fluorine rubber), EPDM (ethylene-propylene rubber), NBR (nitrile rubber), and CR (chloroprene rubber).