1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

B-type silicon packing [PQB]

B-type silicon packing [PQB]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,485.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· A dedicated seal for CTH/CTB type airtight containers.
· Designed to be fitted to the inner side of the lid, ensuring that it does not obstruct the emptying of contents from the container.

 
Part Number
PQB-77
PQB-565
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D.
(mm)

฿ 3,770.71

NIO OPEN TANK 1 Piece(s) 12 Day(s) 10797

฿ 2,485.85

NIO OPEN TANK 1 Piece(s) 8 Day(s) 10600

Loading...

  1. 1

Basic Information

Type Gasket Agitators None Packing color Clear

Frequently Asked Questions (FAQ)

Question: Can it be made of materials other than silicone rubber?
Answer: Options include FKM (fluorine rubber), EPDM (ethylene-propylene rubber), NBR (nitrile rubber), and CR (chloroprene rubber).