1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

316L sealed container (band type) [CTL-316L] (CTL-36-316L)

NIO OPEN TANK

316L sealed container (band type) [CTL-316L] (CTL-36-316L)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· Has superior corrosion, pitting, and intergranular corrosion resistance when compared to SUS304 and SUS316.
· Mainly used by manufacturers of pharmaceuticals and cosmetics etc.
· The seal is made using silicone rubber as standard and complies with the Food Sanitation Act of Japan.
· The corners on the bottom have been rounded, making it difficult for dirt to accumulate.

 
Part Number
CTL-36-316L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(L)
I.D. D
(mm)
Inner Height
(mm)

฿ 14,999.69

NIO OPEN TANK 1 Piece(s) 8 Day(s) 1036360360

Loading...

  1. 1

Basic Information

Type Open-Top Tanks Agitators None

Please check the type/dimensions/specifications of the part CTL-36-316L in the 316L sealed container (band type) [CTL-316L] series.

Frequently Asked Questions (FAQ)

Question: Can pressure be applied?
Answer: No. Please use a pressurized container.
Question: What industries are the product frequently used in?
Answer: The product is used by medical, pharmaceutical, and cosmetics manufacturers.

Products with similar specification

Part Number
CTL-24-316L
CTL-30-316L
CTL-43-316L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCapacity
(L)
I.D. D
(mm)
Inner Height
(mm)

฿ 9,742.47

1 Piece(s) 10 Day(s) 1010240240

฿ 9,818.44

1 Piece(s) 8 Day(s) 1020300300

฿ 18,948.69

1 Piece(s) 8 Day(s) 1065430450