1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

316L sealed container (clip type) [CTH-316L]

316L sealed container (clip type) [CTH-316L]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,302.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· Has superior corrosion, pitting, and intergranular corrosion resistance when compared to SUS304 and SUS316.
· Mainly used by manufacturers of pharmaceuticals and cosmetics etc.
· The seal is made using silicone rubber as standard and complies with the Food Sanitation Act of Japan.
· The corners on the bottom have been rounded, making it difficult for dirt to accumulate.

 
Part Number
CTH-24-316L
CTH-30-316L
CTH-36-316L
CTH-43-316L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(L)
I.D. D
(mm)
Inner Height
(mm)

฿ 7,302.87

NIO OPEN TANK 1 Piece(s) 8 Day(s) 1010240240

฿ 7,734.82

NIO OPEN TANK 1 Piece(s) 8 Day(s) 1020300300

฿ 11,568.17

NIO OPEN TANK 1 Piece(s) 8 Day(s) 1036360360

฿ 15,414.83

NIO OPEN TANK 1 Piece(s) 8 Day(s) 1065430450

Loading...

  1. 1

Basic Information

Type Open-Top Tanks Agitators None