1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Taper-type general purpose container (handle type) [TP-ST]

Taper-type general purpose container (handle type) [TP-ST]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,439.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· A handy storage and airtight container for the temporary storage and transportation of powders and liquids, etc.
· A space saving type of storage and airtight container that can be stacked when empty.
· About 12% lighter than the straight container.
· The corners on the bottom have been rounded, making it difficult for dirt to accumulate.

Part Number
TP-ST-24
TP-ST-43
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(L)
I.D. D1
(mm)
I.D. D2
(mm)
Inner Height
(mm)

฿ 3,439.44

NIO OPEN TANK 1 Piece(s) 8 Day(s) 1010240230244

฿ 9,914.14

NIO OPEN TANK 1 Piece(s) 8 Day(s) 1065430413475

Loading...

  1. 1
 

Basic Information

Type Open-Top Tanks Agitators None