1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Suspended Type Airtight Container CTB-18 (4 L) to 33 (25L)

Suspended Type Airtight Container CTB-18 (4 L) to 33 (25L)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,242.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· The ST container and CTH container are fitted with hanging handles (tools) for carrying the container around.
· The airtight type prevents the contents of the containers from spattering when moving, while also preventing the intrusion of dust and other contaminants from outside.
· The seal is made using silicone rubber as standard and complies with the Food Sanitation Act of Japan.
· The corners on the bottom have been rounded, making it difficult for dirt to accumulate.
· Different lid shapes are available for different applications.
· The tools can be removed.
· The corners on the bottom have been rounded, making it easy to clean.
· Makes it difficult for dirt to accumulate while also ensuring no contents are left behind.

 
Part Number
CTB-18
CTB-21
CTB-24
CTB-27
CTB-30
CTB-33
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(L)
I.D. D
(mm)
Inner Height
(mm)

฿ 5,675.56

NIO OPEN TANK 1 Piece(s) 1 Day(s) 104180180

฿ 4,242.97

NIO OPEN TANK 1 Piece(s) 3 Day(s) 107210210

฿ 5,010.19

NIO OPEN TANK 1 Piece(s) 3 Day(s) 1010240240

฿ 5,544.88

NIO OPEN TANK 1 Piece(s) 3 Day(s) 1015270270

฿ 6,166.56

NIO OPEN TANK 1 Piece(s) 3 Day(s) 1020300300

฿ 7,674.71

NIO OPEN TANK 1 Piece(s) 3 Day(s) 1025330330

Loading...

  1. 1

Basic Information

Type Open-Top Tanks Agitators None

Frequently Asked Questions (FAQ)

Question: Can the container material be changed?
Answer: Yes. SUS316L is available.
Question: Can the handle be removed?
Answer: In consideration of safety, it cannot be removed.