1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Airtight Container (Catch Clip Type) CTH-18 (4L) to 47H (100L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,145.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Catch clip type airtight container that is easy to handle.
[Features]
· Easily sealable with clip.
· Original catch clips (snap lock) and gaskets are used to provide an airtight seal.
· Airtight seal prevents contents from spattering while also preventing the intrusion of dust from the outside.
· Gasket is made using silicone rubber as standard and complies with the Food Sanitation Act of Japan.
· Bottom corners have been rounded, making it difficult for dirt to accumulate.
[Applications]
· Optimal for temporary storage or transportation of powders, liquids, etc.

Part Number
CTH-18
CTH-21
CTH-24
CTH-27
CTH-30
CTH-33
CTH-36
CTH-39
CTH-39H
CTH-43
CTH-47
CTH-47H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(L)
I.D. D
(mm)
Inner Height
(mm)
Gasket material

฿ 4,145.00

NIO OPEN TANK 1 Piece(s) 1 Day(s) 104180180-

฿ 4,265.00

NIO OPEN TANK 1 Piece(s) 1 Day(s) 107210210-

฿ 5,115.00

NIO OPEN TANK 1 Piece(s) 1 Day(s) 1010240240-

฿ 5,752.00

NIO OPEN TANK 1 Piece(s) 1 Day(s) 1015270270-

฿ 6,395.00

NIO OPEN TANK 1 Piece(s) 12 Day(s) 1020300300-

฿ 8,101.00

NIO OPEN TANK 1 Piece(s) 12 Day(s) 1025330330-

฿ 9,807.00

NIO OPEN TANK 1 Piece(s) 1 Day(s) 1036360360-

฿ 11,088.00

NIO OPEN TANK 1 Piece(s) 12 Day(s) 1045387390-

฿ 11,147.74

NIO OPEN TANK 1 Piece(s) 8 Day(s) 1050387480Silicone rubber

฿ 13,705.00

NIO OPEN TANK 1 Piece(s) 12 Day(s) 1065430450-

฿ 15,465.04

NIO OPEN TANK 1 Piece(s) 8 Day(s) 1080470470-

฿ 16,905.54

NIO OPEN TANK 1 Piece(s) 8 Day(s) 10100470600-

Loading...

  1. 1
 

Basic Information

Type Open-Top Tanks Agitators None

Frequently Asked Questions (FAQ)

Question: Can the container material be changed?
Answer: Yes. SUS316L is available.