1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Generic container (handle type) ST-565(150L) to 100H(1000L)

NIO OPEN TANK

Generic container (handle type) ST-565(150L) to 100H(1000L)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,213.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· A handy storage container for the temporary storage and transportation of powders and liquids, etc.
· Comes with a lid for preventing the intrusion of dust, etc.
· A dedicated transport dolly cart is available for moving around.
· The corners on the bottom have been rounded, making it difficult for dirt to accumulate.

Part Number
ST-565
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 19,213.01

NIO OPEN TANK 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1
 

Basic Information

Type Open-Top Tanks Agitators None Capacity(L) 150
I.D. D(mm) 565 Inner Height(mm) 600

Please check the type/dimensions/specifications of the part ST-565 in the Generic container (handle type) ST-565(150L) to 100H(1000L) series.

Frequently Asked Questions (FAQ)

Question: Can I order square tanks instead of round tanks?
Answer: Please consult Customer Service: Tel. 1382 or 038-959200. Ideally, send an image or similar visual aid of what you have in mind.
Question: Can the container material be changed?
Answer: Yes. SUS316L is available.