1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Combined Use Parallel Shaft Gear Head Single Unit KII Series GV Type

Combined Use Parallel Shaft Gear Head Single Unit KII Series GV Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,650.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Gear Head Single Unit KII Series GV Type from ORIENTAL MOTOR.
- Wide Variety of Products Gearheads are available with 21 different gear ratios from 1:5 to 1:360.
- The lineup includes GV series, GVH series and GVR series.
- The following items are included in each product. (Gearhead, Mounting Screws, Parallel Key, Operating Manual)
- Applicable for 4 motor sizes, size 2 (flange 60 mm), size 3 (flange 70 mm), size 4 (flange 80 mm), and 5 (flange 90 mm).

 
Part Number
2GV7.5SALE
2GV12.5SALE
2GV30SALE
2GV36SALE
2GV50SALE
2GV120SALE
2GV180SALE
2GV250SALE
3GV6SALE
3GV25SALE
3GV30SALE
4GV5
4GV6
4GV7.5
4GV9
4GV12.5SALE
4GV15
4GV18SALE
4GV25SALE
4GV30
4GV36
4GV50
4GV60
4GV75
4GV90
4GV100
4GV120
4GV150
4GV180
4GV250
4GV300
4GV360
5GV5
5GV6
5GV7.5
5GV9
5GV12.5
5GV15
5GV18
5GV25
5GV30
5GV36
5GV50
5GV60
5GV75
5GV90
5GV100SALE
5GV120
5GV150
5GV180
5GV250
5GV300
5GVH5
5GVH6
5GVH7.5
5GVH9
5GVH12.5
5GVH15
5GVH18SALE
5GVH25
5GVH30
5GVH36
5GVH50
5GVH60SALE
5GVH75
5GVH90
5GVH100
5GVH120
5GVH150
5GVH180
5GVH250
5GVH300
5GVR5SALE
5GVR6
5GVR7.5
5GVR9
5GVR12.5
5GVR15
5GVR18
5GVR25
5GVR30
5GVR36
5GVR50SALE
5GVR60
5GVR75
5GVR90
5GVR100
5GVR120
5GVR150
5GVR180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSquare Flange Dim. A
(mm)
Reduction Ratio Applicable Motor Rotation Direction Model Number Symbol

฿ 2,650.00

฿ 1,590.27

GEAR HEAD 1 Piece(s) Same day 607.5-Forward RotationGV

฿ 2,650.00

฿ 1,590.27

GEAR HEAD 1 Piece(s) Same day 6012.5-Forward RotationGV

฿ 2,846.48

฿ 1,739.77

GEAR HEAD 1 Piece(s) Same day 6030-Reverse RotationGV

฿ 2,933.33

฿ 1,760.29

GEAR HEAD 1 Piece(s) Same day 6036-Reverse RotationGV

฿ 3,280.00

฿ 1,968.33

GEAR HEAD 1 Piece(s) Same day 6050-Reverse RotationGV

฿ 3,280.00

฿ 1,968.33

GEAR HEAD 1 Piece(s) Same day 60120-Reverse RotationGV

฿ 3,280.00

฿ 1,968.33

GEAR HEAD 1 Piece(s) Same day 60180-Forward RotationGV

฿ 5,072.45

฿ 2,820.28

GEAR HEAD 1 Piece(s) Same day 60250-Forward RotationGV

฿ 2,901.67

฿ 1,741.29

GEAR HEAD 1 Piece(s) Same day 706-Forward RotationGV

฿ 3,186.67

฿ 1,912.32

GEAR HEAD 1 Piece(s) Same day 7025-Forward RotationGV

฿ 3,186.67

฿ 1,912.32

GEAR HEAD 1 Piece(s) Same day 7030-Reverse RotationGV

฿ 3,210.53

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 805-Forward RotationGV

฿ 3,210.53

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 806-Forward RotationGV

฿ 3,210.53

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 807.5-Forward RotationGV

฿ 3,210.53

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 809-Forward RotationGV

฿ 3,210.53

฿ 1,762.90

GEAR HEAD 1 Piece(s) Same day 8012.5-Forward RotationGV

฿ 3,210.53

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 8015-Forward RotationGV

฿ 3,210.53

฿ 1,579.26

GEAR HEAD 1 Piece(s) Same day 8018-Forward RotationGV

฿ 3,501.67

฿ 2,101.35

GEAR HEAD 1 Piece(s) Same day 8025-Forward RotationGV

฿ 3,474.57

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 8030-Reverse RotationGV

฿ 3,474.57

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 8036-Reverse RotationGV

฿ 3,829.82

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 8050-Reverse RotationGV

฿ 3,829.82

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 8060-Reverse RotationGV

฿ 3,829.82

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 8075-Reverse RotationGV

฿ 3,829.82

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 8090-Reverse RotationGV

฿ 3,829.82

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 80100-Reverse RotationGV

฿ 3,829.82

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 80120-Reverse RotationGV

฿ 3,829.82

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 80150-Forward RotationGV

฿ 3,829.82

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 80180-Forward RotationGV

฿ 5,442.22

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 80250-Forward RotationGV

฿ 5,442.22

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 80300-Forward RotationGV

฿ 5,442.22

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 80360-Forward RotationGV

฿ 3,848.33

ORI GEAR HEAD 1 Piece(s) 32 Day(s) 9055IK40SW-5Forward RotationGV

฿ 3,848.33

ORI GEAR HEAD 1 Piece(s) 32 Day(s) 906-Forward RotationGV

฿ 3,848.33

ORI GEAR HEAD 1 Piece(s) 32 Day(s) 907.5-Forward RotationGV

฿ 3,848.33

ORI GEAR HEAD 1 Piece(s) 32 Day(s) 909-Forward RotationGV

฿ 3,848.33

ORI GEAR HEAD 1 Piece(s) 32 Day(s) 9012.5-Forward RotationGV

฿ 3,848.33

ORI GEAR HEAD 1 Piece(s) 32 Day(s) 9015-Forward RotationGV

฿ 3,848.33

ORI GEAR HEAD 1 Piece(s) 32 Day(s) 9018-Forward RotationGV

฿ 4,226.67

ORI GEAR HEAD 1 Piece(s) 32 Day(s) 9025-Reverse RotationGV

฿ 4,226.67

ORI GEAR HEAD 1 Piece(s) 32 Day(s) 9030-Reverse RotationGV

฿ 4,226.67

ORI GEAR HEAD 1 Piece(s) 32 Day(s) 9036-Reverse RotationGV

฿ 4,510.00

ORI GEAR HEAD 1 Piece(s) 32 Day(s) 9050-Reverse RotationGV

฿ 4,510.00

ORI GEAR HEAD 1 Piece(s) 32 Day(s) 9060-Reverse RotationGV

฿ 4,510.00

ORI GEAR HEAD 1 Piece(s) 32 Day(s) 9075-Reverse RotationGV

฿ 4,510.00

ORI GEAR HEAD 1 Piece(s) 32 Day(s) 9090-Reverse RotationGV

฿ 4,510.00

฿ 2,706.45

GEAR HEAD 1 Piece(s) Same day 90100-Reverse RotationGV

฿ 4,510.00

ORI GEAR HEAD 1 Piece(s) 32 Day(s) 90120-Forward RotationGV

฿ 4,510.00

ORI GEAR HEAD 1 Piece(s) 32 Day(s) 90150-Forward RotationGV

฿ 4,510.00

ORI GEAR HEAD 1 Piece(s) 32 Day(s) 90180-Forward RotationGV

฿ 7,264.03

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 90250-Forward RotationGV

฿ 7,264.03

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 90300-Forward RotationGV

฿ 4,970.18

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 905-Forward RotationGVH

฿ 4,970.18

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 906-Forward RotationGVH

฿ 4,970.18

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 907.5-Forward RotationGVH

฿ 4,970.18

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 909-Forward RotationGVH

฿ 4,970.18

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 9012.5-Forward RotationGVH

฿ 4,970.18

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 9015-Forward RotationGVH

฿ 4,970.18

฿ 2,709.74

GEAR HEAD 1 Piece(s) Same day 9018-Forward RotationGVH

฿ 5,412.28

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 9025-Reverse RotationGVH

฿ 5,412.28

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 9030-Reverse RotationGVH

฿ 5,412.28

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 9036-Reverse RotationGVH

฿ 5,412.28

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 90505IK60SW-5Reverse RotationGVH

฿ 5,412.28

฿ 2,948.61

GEAR HEAD 1 Piece(s) Same day 9060-Reverse RotationGVH

฿ 5,412.28

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 9075-Reverse RotationGVH

฿ 5,412.28

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 9090-Reverse RotationGVH

฿ 5,412.28

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 90100-Reverse RotationGVH

฿ 5,853.52

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 90120-Forward RotationGVH

฿ 5,853.52

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 90150-Forward RotationGVH

฿ 5,853.52

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 90180-Forward RotationGVH

฿ 7,264.03

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 90250-Forward RotationGVH

฿ 7,264.03

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 90300-Forward RotationGVH

฿ 5,013.60

฿ 2,735.42

GEAR HEAD 1 Piece(s) Same day 905-Forward RotationGVR

฿ 5,013.60

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 906-Forward RotationGVR

฿ 5,013.60

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 907.5-Forward RotationGVR

฿ 5,013.60

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 909-Forward RotationGVR

฿ 5,013.60

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 9012.5-Forward RotationGVR

฿ 5,013.60

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 9015-Forward RotationGVR

฿ 5,013.60

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 9018-Reverse RotationGVR

฿ 5,853.52

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 9025-Reverse RotationGVR

฿ 5,853.52

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 9030-Reverse RotationGVR

฿ 5,853.52

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 9036-Reverse RotationGVR

฿ 5,853.52

฿ 3,184.31

GEAR HEAD 1 Piece(s) Same day 9050-Reverse RotationGVR

฿ 5,853.52

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 9060-Reverse RotationGVR

฿ 6,246.93

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 9075-Forward RotationGVR

฿ 6,246.93

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 9090-Forward RotationGVR

฿ 6,246.93

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 90100-Forward RotationGVR

฿ 6,246.93

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 90120-Forward RotationGVR

฿ 6,246.93

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 90150-Forward RotationGVR

฿ 6,246.93

ORI GEAR HEAD 1 Piece(s) 27 Day(s) 90180-Forward RotationGVR

Loading...

  1. 1

Basic Information

Type Gearhead simplex Environment Standard Gear Head Type Parallel Shafts
Electromagnetic Brakes, Clutches No