1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Induction Motor With Switch Enclosure UB Series

Induction Motor With Switch Enclosure UB Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,040.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Induction Motor with Switch Enclosure UB Series from ORIENTAL MOTOR.
- Switch enclosure with built-in capacitors and switches.
- A lineup that includes single-phase 100 VAC, single-phase 200 VAC, and three-phase 200 VAC specifications as well as output power of 5.5 to 90 W is provided.
- The dimension of square flange can be selected from 60 to 90 mm.
- Overheat protection device type can be selected Impedance protection or Thermal protector.

Part Number
UB206-01
UB206-02
UB206-401
UB206-402
UB315-01
UB315-02
UB315-401
UB315-402
UB425-01
UB425-02
UB425-03
UB425-401
UB425-402
UB425-403
UB540-01SALE
UB540-02
UB540-03
UB540-401SALE
UB540-402
UB540-403
UB560-01
UB560-02
UB560-03
UB560-501
UB560-502
UB560-503
UB590-01
UB590-02
UB590-03
UB590-501
UB590-502
UB590-503
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Motor Type Square Flange Dim. A
(mm)
Rated Output
(W)
Power Supply Gear Head Type Voltage
(V)
Shaft end shape Overheat protection device type Applicable Motor

฿ 3,040.00

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) Others----No---UBM206-401

฿ 3,040.00

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) Others----No---UBM206-402

฿ 6,610.00

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) [Set] Motor UnitInduction606Single-phaseParallel Shafts100Pinion shaft typeImpedance protection-

฿ 6,741.67

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) [Set] Motor UnitInduction605.5Single-phaseParallel Shafts200Pinion shaft typeImpedance protection-

฿ 3,040.00

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) Others----No---UBM315-401

฿ 3,040.00

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) Others----No---UBM315-402

฿ 6,281.67

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) [Set] Motor UnitInduction7015Single-phaseParallel Shafts100Pinion shaft typeThermal protector-

฿ 6,371.67

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) [Set] Motor UnitInduction7014Single-phaseParallel Shafts200Pinion shaft typeThermal protector-

฿ 3,106.67

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) Others---Single-phaseNo100 ~ 200--UBM425-401

฿ 3,106.67

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) Others----No---UBM425-402

฿ 3,106.67

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) Others---Three-PhaseNo200--UBM425-403

฿ 6,675.00

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) [Set] Motor UnitInduction8025Single-phaseParallel Shafts100Pinion shaft typeThermal protector-

฿ 6,826.67

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) [Set] Motor UnitInduction8025Single-phaseParallel Shafts200Pinion shaft typeThermal protector-

฿ 7,435.00

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) [Set] Motor UnitInduction8025Three-PhaseParallel Shafts200Pinion shaft typeThermal protector-

฿ 3,106.67

฿ 1,864.31

AC STANDARD MOTOR 1 Piece(s) Same day Others---Single-phaseNo100 ~ 200--UBM540-401

฿ 3,106.67

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) Others---Single-phaseNo100 ~ 200--UBM540-402

฿ 3,106.67

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) Others---Three-PhaseNo200--UBM540-403

฿ 7,403.33

฿ 4,442.74

AC STANDARD MOTOR 1 Piece(s) Same day [Set] Motor UnitInduction9035Single-phaseParallel Shafts100Pinion shaft typeThermal protector-

฿ 7,555.00

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) [Set] Motor UnitInduction9035Single-phaseParallel Shafts200Pinion shaft typeThermal protector-

฿ 7,555.00

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) [Set] Motor UnitInduction9040Three-PhaseParallel Shafts200Pinion shaft typeThermal protector-

฿ 3,140.00

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) Others---Single-phaseNo100 ~ 200--UBM560-501

฿ 3,140.00

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) Others---Single-phaseNo100 ~ 200--UBM560-502

฿ 3,140.00

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) Others---Three-PhaseNo200--UBM560-503

฿ 8,223.33

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) [Set] Motor UnitInduction9060Single-phaseParallel Shafts100Pinion shaft typeThermal protector-

฿ 8,435.00

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) [Set] Motor UnitInduction9060Single-phaseParallel Shafts200Pinion shaft typeThermal protector-

฿ 8,435.00

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) [Set] Motor UnitInduction9060Three-PhaseParallel Shafts200Pinion shaft typeThermal protector-

฿ 3,140.00

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) Others---Single-phaseNo100--UBM590-501

฿ 3,140.00

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) Others---Single-phaseNo200--UBM590-502

฿ 3,140.00

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) Others---Three-PhaseNo200--UBM590-503

฿ 9,011.67

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) [Set] Motor UnitInduction9090Single-phaseParallel Shafts100Pinion shaft typeThermal protector-

฿ 9,253.33

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) [Set] Motor UnitInduction9090Single-phaseParallel Shafts200Pinion shaft typeThermal protector-

฿ 9,253.33

ORI AC STANDARD MOTOR 1 Piece(s) 83 Day(s) [Set] Motor UnitInduction9090Three-PhaseParallel Shafts200Pinion shaft typeThermal protector-

Loading...

  1. 1

Basic Information

Environment Standard Electromagnetic Brakes, Clutches No