1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra-compact Automatic Welding Elbow

Ultra-compact Automatic Welding Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,419.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ultra-compact automatic welding elbow manufactured by Fujikin Inc., a company known for superior results where top quality high pressure fittings are called for.
· Material: SUS316L single melt material · Nominal diameter: 1/4B(8A), 3/8B(10A), 1/2B(15A)
· Applicable fluids: Water, steam, gases non-corrosive to fitting components.

Part Number
UJL-6.35M-AW-S
UJL-9.52M-AW-S
UJL-12.7M-AW-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Dia. Max. Operating Pressure
(MPa)
Length L
(mm)

฿ 1,419.43

FJN COUPLING 1 Piece(s) 11 Day(s) 1/4B(8A)21.510.3

฿ 1,673.48

FJN COUPLING 1 Piece(s) 11 Day(s) 3/8B(10A)21.511.9

฿ 2,348.45

FJN COUPLING 1 Piece(s) 11 Day(s) 1/2B(15A)16.213.5

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Elbow Material SUS316 Single Melt Material
Surface Treatment No Applicable Fluid Water / Steam / Gas that does not corrode fitting parts Length of the weld Short Type