1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
High Precision Contact Type Smart Sensor [ZX-T] (Part Number)

Photoelectric Sensor

High Precision Contact Type Smart Sensor [ZX-T]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 49,333.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves complex high-accuracy measurement without contact.
[Features]
· IP67 structure (ZX-TDS04) that is safe even in adverse environments.
· 10-mm long range ultra-low pressure measurement type is also available.
· Automatic measurement possible with vacuum-retracting type.

 
Part Number
ZX-TDS10T SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTypes Type | the type of the sensor unit Measurement range
(mm)
Measured force
(N)
Movable Range
(mm)
Resolution
(μm)
Head depth
(mm)
Shape Thread Part Power Supply Output Specification Connection Method Cable Length
(m)

฿ 50,081.00

฿ 35,512.44

Photoelectric Sensor 1 Piece(s) 20 Day(s) -Sensor (long-range type)Standard type100.710.50.4123φ8Male screw--Prewired connector (2 m from the Sensor Head to the Preamplifier, 0.2 m from the Preamplifier to the connector)-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ZX-TDS10T in the High Precision Contact Type Smart Sensor [ZX-T] series.

Products with similar specification

Part Number
ZX-TDA11 2M
ZX-TDA41 2M
ZX-TDS01
ZX-TDS04
ZX-TDS04T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSTypes Type | the type of the sensor unit Measurement range
(mm)
Measured force
(N)
Movable Range
(mm)
Resolution
(μm)
Head depth
(mm)
Shape Thread Part Power Supply Output Specification Connection Method Cable Length
(m)

฿ 61,667.00

1 Piece(s) 38 Day(s) -Amplifier unit--------DCNPNPre-wired2

฿ 49,333.00

1 Piece(s) 38 Day(s) -Amplifier unit--------DCPNPPre-wired2

฿ 78,406.00

1 Piece(s) 38 Day(s) -SensorShort type10.71.50.157.1φ6Male screw----

฿ 78,406.00

1 Piece(s) 38 Day(s) -SensorStandard type40.750.186φ6Male screw----

฿ 50,092.00

1 Piece(s) 5 Day(s) 10SensorStandard type40.750.186φ6Male screw----