1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Encoder Model Absolute Robust Type [E6F-A]

Rotary Encoder Model Absolute Robust Type [E6F-A]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 12,220.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Solid type.
· Absolute type.
· Resolution (max.): 1,024 (10 bit).
· IP65, oilproof structure.
· High I-axis strength.

Part Number
E6F-AB3C-C 360 2MSALE
E6F-AB5C 360 2MSALE
E6F-AG5C 1024 2MSALE
E6F-AG5C 360 2MSALE
E6F-AG5C-C 256 2MSALE
E6F-AG5C-C 256 5MSALE
E6F-AG5C-C 360 2MSALE
E6F-AG5C-C 720 2MSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipResolution
(P/R)
Power Supply Voltage
(V)
Frequency Response
(kHz)
Connection Method Output cable Cable length
(mm)

฿ 26,435.00

฿ 18,660.47

Laser displacement sensors 1 Piece(s) 38 Day(s) 3605-12 VDC10Pre-wired connector modelBCD, 6-dia. oil-resistant PVC-insulated shielded cable with 12 conductors2,000

฿ 28,430.00

฿ 20,068.74

Laser displacement sensors 1 Piece(s) 38 Day(s) 36012-24 VDC10Pre-wired modelBCD, 6-dia. oil-resistant PVC-insulated shielded cable with 12 conductors2,000

฿ 15,982.00

฿ 8,170.00

OMRONROTARYENCODER 1 Piece(s) Same day 102412-24 VDC20Pre-wired modelGray, 6-dia. oil-resistant PVC-insulated shielded cable with 12 conductors2,000

฿ 20,615.00

฿ 14,552.13

Laser displacement sensors 1 Piece(s) 38 Day(s) 36012-24 VDC20Pre-wired modelGray, 6-dia. oil-resistant PVC-insulated shielded cable with 12 conductors2,000

฿ 15,971.00

฿ 9,164.16

OMRONROTARYENCODER 1 Piece(s) Same day 25612-24 VDC20Pre-wired connector modelGray, 6-dia. oil-resistant PVC-insulated shielded cable with 12 conductors2,000

฿ 21,613.00

฿ 15,256.62

Rotary Encoders 1 Piece(s) 38 Day(s) 25612-24 VDC20Pre-wired connector modelGray, 6-dia. oil-resistant PVC-insulated shielded cable with 12 conductors5,000

฿ 12,220.00

฿ 9,776.00

OMRONROTARYENCODER 1 Piece(s) Same day 36012-24 VDC20Pre-wired connector modelGray, 6-dia. oil-resistant PVC-insulated shielded cable with 12 conductors2,000

฿ 14,963.00

฿ 10,586.32

OMRON ROTARY ENCODER 1 Piece(s) 5 Day(s) 72012-24 VDC20Pre-wired connector modelGray, 6-dia. oil-resistant PVC-insulated shielded cable with 12 conductors2,000

Loading...

  1. 1

Basic Information

Classification Absolute model O.D.(φ) 60 Shaft diameter(φ) 10
Consumption Current(mA) 60 maximum Output Mode NPN open-collector Specifications Rotary Encoder
Height(mm) 60