1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Encoder Model Absolute Robust Type [E6C3-A]

Rotary Encoder Model Absolute Robust Type [E6C3-A]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 12,227.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Solid type.
[Features]
· Absolute type.
· Outer diameter: ø50.
· Resolution (max.): 1,024 (10 bit).
· IP65 (has a seal bearing to improve oilproof performance).
· Ideal angle control is possible in combination with PLC and cam positioner.

 
Part Number
E6C3-AG5B 1024P/R 2MSALE
E6C3-AG5B 256P/R 2MSALE
E6C3-AG5B 360P/R 2MSALE
E6C3-AG5C 1024P/R 1MSALE
E6C3-AG5C 1024P/R 2MSALE
E6C3-AG5C 256P/R 1MSALE
E6C3-AG5C 256P/R 2MSALE
E6C3-AG5C 360P/R 1MSALE
E6C3-AG5C 360P/R 2MSALE
E6C3-AG5C 720P/R 1M
E6C3-AG5C 720P/R 2MSALE
E6C3-AG5C-C 256P/R 1MSALE
E6C3-AG5C-C 256P/R 2MSALE
E6C3-AG5C-C 360P/R 1MSALE
E6C3-AG5C-C 360P/R 2MSALE
E6C3-AG5C-C 720P/R 2MSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipResolution
(P/R)
Output Mode Connection Method Specifications Height
(mm)
Cable length
(mm)

฿ 12,296.00

฿ 8,705.57

OMRON ROTARY ENCODER 1 Piece(s) 5 Day(s) 1024PNP open-collectorPre-wired modelRugged Rotary Encoder582,000

฿ 18,288.00

฿ 12,909.50

PHOTOELECTRIC SENSORS 1 Piece(s) 38 Day(s) 256PNP open-collectorPre-wired model-382,000

฿ 12,296.00

฿ 8,705.57

OMRON ROTARY ENCODER 1 Piece(s) Same day 360PNP open-collectorPre-wired modelRugged Rotary Encoder582,000

฿ 17,623.00

฿ 12,440.08

Laser displacement sensors 1 Piece(s) 38 Day(s) 1024NPN open-collectorPre-wired modelRugged Rotary Encoder581,000

฿ 12,296.00

฿ 8,705.57

OMRON ROTARY ENCODER 1 Piece(s) Same day 1024NPN open-collectorPre-wired modelRugged Rotary Encoder582,000

฿ 22,225.00

฿ 15,688.63

Laser displacement sensors 1 Piece(s) 38 Day(s) 256NPN open-collectorPre-wired modelRugged Rotary Encoder581,000

฿ 12,227.00

฿ 8,670.17

PHOTOELECTRIC SENSORS 1 Piece(s) 5 Day(s) 256NPN open-collectorPre-wired model-382,000

฿ 18,550.00

฿ 13,094.45

Laser displacement sensors 1 Piece(s) 38 Day(s) 360NPN open-collectorPre-wired modelRugged Rotary Encoder581,000

฿ 18,620.00

฿ 13,143.86

Laser displacement sensors 1 Piece(s) 38 Day(s) 360NPN open-collectorPre-wired modelRugged Rotary Encoder582,000

฿ 17,955.00

OMRON ROTARY ENCODER 1 Piece(s) Same day 720NPN open-collectorPre-wired modelRugged Rotary Encoder581,000

฿ 17,998.00

฿ 13,835.06

PHOTOELECTRIC SENSORS 1 Piece(s) 38 Day(s) 720NPN open-collectorPre-wired model-382,000

฿ 20,125.00

฿ 14,206.24

Laser displacement sensors 1 Piece(s) 38 Day(s) 256NPN open-collectorConnector modelRugged Rotary Encoder581,000

฿ 20,117.00

฿ 14,200.59

PHOTOELECTRIC SENSORS 1 Piece(s) 38 Day(s) 256NPN open-collectorPre-wired connector modelRugged Rotary Encoder382,000

฿ 23,975.00

฿ 16,923.95

Laser displacement sensors 1 Piece(s) 38 Day(s) 360NPN open-collectorConnector modelRugged Rotary Encoder581,000

฿ 19,368.00

฿ 14,522.13

OMRON ROTARY ENCODER 1 Piece(s) Same day 360NPN open-collectorConnector modelRugged Rotary Encoder582,000

฿ 21,175.00

฿ 14,947.43

Laser displacement sensors 1 Piece(s) 38 Day(s) 720NPN open-collectorConnector modelRugged Rotary Encoder582,000

Loading...

  1. 1

Basic Information

Classification Absolute model O.D.(φ) 50 Shaft diameter(φ) 8
Power Supply Voltage(V) 12-24 VDC Consumption Current(mA) 70 maximum Frequency Response(kHz) 20
Output cable Gray, 6-dia. oil-resistant PVC-insulated shielded cable with 12 conductors