1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Temperature Sensor (General-Purpose Type) [E52] (E52-CA15AY D=1.6 8M)

OMRON TEMPERATURE CONTROLLER

Temperature Sensor (General-Purpose Type) [E52] (E52-CA15AY D=1.6 8M)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide range of options are available for high-accuracy temperature sensors.
[Features]
· In addition to conventional M3 screw compatible products, ferrule terminal types are added to reduce wiring labor-hours.
· Added a temperature sensor for packaging machines that accurately measure the temperature of the seal surface.
· The type, shape, length and terminal shape can be selected depending on the temperature, location and surroundings to be measured.

 
Part Number
E52-CA15AY D=1.6 8M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Thermocouple Type Thermocouple Structure Temperature Measuring Resistor Type Temperature Measuring Resistor Structure Operating Environment Operating Temperature Range
(°C)
Sheath, Protecting Tube Length L
(mm)
Lead Wire Length F
(m)
Terminal shape Lead wire coating material

฿ 4,380.00

฿ 3,285.00

OMRON TEMPERATURE CONTROLLER 1 Piece(s) 45 Day(s) -ThermocoupleKIsolated Neutral Type--Standard-20~701508Exposed lead wire (Y-type crimp terminal)Vinyl

Loading...

  1. 1

Basic Information

Measurement Object Temperature Sheath, Protecting Tube Material Stainless Steel

Please check the type/dimensions/specifications of the part E52-CA15AY D=1.6 8M in the Temperature Sensor (General-Purpose Type) [E52] series.

Products with similar specification

Part Number
E52-CA15AF Dイコール1.6 2M
E52-CA15AF Dイコール1.6 NETU 1M
E52-CA15AF Dイコール3.2 1M
E52-CA15AY Dイコール1 1M
E52-CA15AY Dイコール1 2M
E52-CA15AY Dイコール1 4M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Thermocouple Type Thermocouple Structure Temperature Measuring Resistor Type Temperature Measuring Resistor Structure Operating Environment Operating Temperature Range
(°C)
Sheath, Protecting Tube Length L
(mm)
Lead Wire Length F
(m)
Terminal shape Lead wire coating material

฿ 3,358.00

1 Piece(s) 45 Day(s) -ThermocoupleKIsolated Neutral Type--Standard-20~701502Exposed lead wire (with Ferrule)Vinyl

฿ 1,543.00

1 Piece(s) 5 Day(s) -ThermocoupleKIsolated Neutral Type--Heat Resistant0~1501501Exposed lead wire (with Ferrule)Glass-wool-covered, externally shielded with stainless

฿ 1,543.00

1 Piece(s) 5 Day(s) -ThermocoupleKIsolated Neutral Type--Standard-20~701501Exposed lead wire (with Ferrule)Vinyl

฿ 1,554.00

1 Piece(s) 5 Day(s) -ThermocoupleKIsolated Neutral Type--Standard-20~701501Exposed lead wire (Y-type crimp terminal)Vinyl

฿ 1,642.00

1 Piece(s) 5 Day(s) -ThermocoupleKIsolated Neutral Type--Standard-20~701502Exposed lead wire (Y-type crimp terminal)Vinyl

฿ 3,973.00

1 Piece(s) 45 Day(s) -ThermocoupleKIsolated Neutral Type--Standard-20~701504Exposed lead wire (Y-type crimp terminal)Vinyl