1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Relief Valve

Relief Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,689.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large number of LIQUID SYSTEM products are available. Safe and reliable manufacturing.

[Features]
· Used as a valve to release pressure within the vessel.
· All mounting screw sizes are PT(R) 1/4.

Part Number
BRV-0.7M
SRV-0.2MS
SRV-0.6MS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRelief Pressure
(MPa)
Body Material

฿ 2,689.85

LQS TANK RELATED ITEM 1 Piece(s) 3 Day(s) 100.6Brass

฿ 5,114.55

LQS TANK RELATED ITEM 1 Piece(s) 3 Day(s) 100.2SUS316

฿ 5,114.55

LQS TANK RELATED ITEM 1 Piece(s) 3 Day(s) 100.6SUS316

Loading...

  1. 1

Basic Information

Type Equipment for Pressure Adjustment Connection screw size R PT1/4

Frequently Asked Questions (FAQ)

Question: Is it possible to change the relief pressure setting by ourselves?
Answer: Yes. Loosen the lock nut at the top of the body and rotate the lock cap to change the relief pressure. Set the relief pressure while watching the pressure gauge in the tank or circuit, and then tighten the lock nut and check that the lock cap is not loose.