1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

O ring for SV/SVR/SVF series (SVO-90E)

LQS TANK RELATED ITEM

O ring for SV/SVR/SVF series (SVO-90E)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large number of LIQUID SYSTEM products are available. Safe and reliable manufacturing.

[Features]
· Seals the vessel main body and lid parts.

 
Part Number
SVO-90E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBody Material Size

฿ 510.97

LQS TANK RELATED ITEM 1 Piece(s) 3 Day(s) 10EPDM90A

Loading...

  1. 1

Basic Information

Type O-Ring

Please check the type/dimensions/specifications of the part SVO-90E in the O ring for SV/SVR/SVF series series.

Frequently Asked Questions (FAQ)

Question: What is the O-ring material of the standard tank?
Answer: The O-ring material of the standard tank is NBR.
Question: What is the Teflon O-ring structure?
Answer: The structure that silicone rubber exterior is completely coated with Teflon (FEP).

Products with similar specification

Part Number
SVO-100T
SVO-100V
SVO-125E
SVO-90N
SVO-90S
SVO-90T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSBody Material Size

฿ 1,454.40

1 Piece(s) 3 Day(s) 10fluoropolymer100A

฿ 510.97

1 Piece(s) 7 Day(s) 10Viton100A

฿ 510.97

1 Piece(s) 3 Day(s) 10EPDM125A

฿ 259.43

1 Piece(s) Available 3 Day(s) 10NBR90A

฿ 259.43

1 Piece(s) Available 3 Day(s) 10Silicone90A

฿ 1,369.98

1 Piece(s) 3 Day(s) 10fluoropolymer90A