1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

O ring for CV/CVS series

O ring for CV/CVS series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 259.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Multiple LIQUIDSYSTEM items available. Enables secure and reliable manufacturing.
· Seals the vessel main body and lid parts.

 
Part Number
CVO-70E
CVO-70N
CVO-70S
CVO-70V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBody Material

฿ 510.97

LQS TANK RELATED ITEM 1 Piece(s) 3 Day(s) 10EPDM

฿ 259.43

LQS TANK RELATED ITEM 1 Piece(s) Available 3 Day(s) 10NBR

฿ 510.97

LQS TANK RELATED ITEM 1 Piece(s) 3 Day(s) 10Silicone

฿ 510.97

LQS TANK RELATED ITEM 1 Piece(s) 3 Day(s) 10Viton

Loading...

  1. 1

Basic Information

Type O-Ring Size 70A

Frequently Asked Questions (FAQ)

Question: Are O-ring sizes that are not in the tank also available?
Answer: Please consult us with the size, material, etc. as required.
Question: What is the O-ring material of the standard tank?
Answer: The O-ring material of the standard tank is NBR.