Stainless steel pressure tank CVS series

Brand :
LIQUIDSYSTEM

Caution

    Product Description

    A stainless steel tank in which the protector is also made of stainless steel. Ideal for the transport and pumping of solvents and chemical solutions, etc.

    [Features]
    · The tanks are safe structures in which the lid cannot be opened while pressurized.
    · The standard specifications are 5 L, 10 L, 20 L, and 39 L types.
    · The normal operating pressure is 0.49MPa or less.
    · Two types of relief valve are available; one type made of SUS and the other made of resin.
    · An optional liquid level meter and level switch can be easily added.
    · For the parts that come into contact with water, types made of SUS316 are available as custom orders.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat