1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless steel pressure tank CV series

Stainless steel pressure tank CV series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,299.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A cost effective stainless steel tank.

[Features]
· CV series stainless steel tanks are available in two types; 10 L and 18 L types. The tanks are safe structures in which the lid cannot be opened while pressurized.
· Two types of relief valve are available; one type made of SUS and the other made of resin. Select the type most suitable for the material used.
· Liquid level meters and level switches are available as standard.
· A cost effective and popular type stainless steel tank.

Part Number
CV-10N
CV-10N-LG
CV-10N-LS
CV-10N-LSLG
CV-10S
CV-10S-LG
CV-10S-LS
CV-10S-LSLG
CV-18N
CV-18N-LG
CV-18N-LS
CV-18N-LSLG
CV-18S
CV-18S-LG
CV-18S-LS
CV-18S-LSLG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity Scope Section (Lower Limit)
(ℓ)
Capacity Scope Section (Upper Limit)
(ℓ)
Tank Capacity
(ℓ)
Specifications

฿ 15,299.72

LQS PRESSURE TANK 1 Piece(s) 3 Day(s) 101 ~ 1010 ~ 30010Resin relief valve specification

฿ 24,035.01

LQS PRESSURE TANK 1 Piece(s) 7 Day(s) 101 ~ 1010 ~ 30010Resin relief valve specification

฿ 24,035.01

LQS PRESSURE TANK 1 Piece(s) 7 Day(s) 101 ~ 1010 ~ 30010Resin relief valve specification

฿ 31,754.03

LQS PRESSURE TANK 1 Piece(s) 7 Day(s) 101 ~ 1010 ~ 30010Resin relief valve specification

฿ 18,245.74

LQS PRESSURE TANK 1 Piece(s) 5 Day(s) 101 ~ 1010 ~ 30010SUS relief valve specification

฿ 25,964.76

LQS PRESSURE TANK 1 Piece(s) 7 Day(s) 101 ~ 1010 ~ 30010Sus relief valve specification

฿ 25,964.76

LQS PRESSURE TANK 1 Piece(s) 7 Day(s) 101 ~ 1010 ~ 30010SUS relief valve specification

฿ 33,683.78

LQS PRESSURE TANK 1 Piece(s) 7 Day(s) 101 ~ 1010 ~ 30010SUS relief valve specification

฿ 17,112.32

LQS PRESSURE TANK 1 Piece(s) 3 Day(s) 101 ~ 1520 ~ 30018Resin relief valve specification

฿ 25,964.76

LQS PRESSURE TANK 1 Piece(s) 7 Day(s) 101 ~ 1520 ~ 30018Resin relief valve specification

฿ 25,964.76

LQS PRESSURE TANK 1 Piece(s) 7 Day(s) 101 ~ 1520 ~ 30018Resin relief valve specification

฿ 33,683.78

LQS PRESSURE TANK 1 Piece(s) 7 Day(s) 101 ~ 1520 ~ 30018Resin relief valve specification

฿ 20,175.50

LQS PRESSURE TANK 1 Piece(s) 5 Day(s) 101 ~ 1520 ~ 30018SUS relief valve specification

฿ 27,894.52

LQS PRESSURE TANK 1 Piece(s) 7 Day(s) 101 ~ 1520 ~ 30018Sus relief valve specification

฿ 27,894.52

LQS PRESSURE TANK 1 Piece(s) 7 Day(s) 101 ~ 1520 ~ 30018SUS relief valve specification

฿ 35,613.54

LQS PRESSURE TANK 1 Piece(s) 7 Day(s) 101 ~ 1520 ~ 30018SUS relief valve specification

Loading...

  1. 1

Basic Information

Type Pressure Tanks Normal Operating Pressure(MPa) 0.5 Agitators None
I.D.(mm) 228

Frequently Asked Questions (FAQ)

Question: Can it be used in vacuum?
Answer: Because the lid is set from the container interior and pressurized to seal, the product cannot be used in vacuum.
Question: Can the pressurized air pipe and suction pipe be disassembled?
Answer: Because they are fixed to the main body with a dedicated socket, the pipes can be removed if the socket is loosened.