1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless steel pressure tank SV series (Part Number)

LQS PRESSURE TANK

Stainless steel pressure tank SV series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 49,758.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A stainless steel tank that can be used for the pressurized pumping of liquids.

[Features]
· A low-priced container with all the same specifications as the SVR series.
· Optional extras and work, including liquid level meters, level switches, agitators, and additional tap machining, can be easily incorporated.
· The O-ring seal is made of nitrile rubber as standard.
· Optional specifications available, including Viton, silicone, EPDM, fluoropolymer, Perfluoro, and Kalrez types, etc.

Part Number
SV-10N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 49,758.64

LQS PRESSURE TANK 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Pressure Tanks Capacity Scope Section (Lower Limit)(ℓ) 1 / 5 / 10 Capacity Scope Section (Upper Limit)(ℓ) 10 / 20 / 30 / 40 / 50 / 60 / 70 / 80 / 90 / 100 / 150 / 200 / 250 / 300
Tank Capacity(ℓ) 10 Normal Operating Pressure(MPa) 0.5 Agitators None
I.D.(mm) 250 Specifications Standard

Frequently Asked Questions (FAQ)

Question: How is the product different from SVR?
Answer: The SV Series uses a nozzle for the insertion port to reduce cost. It also has container types up to 50 L tank volume.